IESNA:LM-63-2002
[TEST]P1389381
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA4C-927-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 4xLight Square PACKAGE 90CRI 2700K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (56) 2700K CCT, 90 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.59A 190.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]90
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12078.3
TILT=NONE
56 -1 1 37 22 1 1 1.5000 1.0000 0.0000
1.000 1 190.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
86.1 119.3 185.5 354.5 775.2 1116.4 1381.4 1603.4 1835.3 2103.6 2444.8 2878.8 3471.8 4482.2 5790.7 7208.6 8838.4 9964.8 
10302.7 9915.1 9030.6 8202.4 7407.3 6426.7 4194.0 2140.0 1136.3 864.6 788.4 775.2 758.6 569.8 281.6 212.0 69.6 26.5 0.0 
86.1 115.9 178.9 364.4 761.9 1133.0 1378.1 1596.7 1832.0 2123.5 2448.1 2875.5 3478.4 4422.5 5820.5 7258.3 8792.1 9925.0 
10342.4 9981.3 9106.8 8291.8 7420.6 6426.7 4293.3 2100.3 1162.8 874.6 791.7 771.9 758.6 573.1 278.3 208.7 69.6 26.5 0.0 
86.1 115.9 172.3 334.6 702.3 1070.0 1374.8 1586.8 1835.3 2120.2 2448.1 2882.1 3422.1 4184.0 5479.3 7076.0 8782.1 9994.6 
10518.0 10349.1 9607.0 8881.5 7867.8 6754.7 4955.9 2590.6 1398.0 964.0 814.9 771.9 752.0 682.4 284.9 202.1 82.8 33.1 0.0 
86.1 112.6 165.6 291.5 616.2 970.6 1325.1 1573.6 1812.1 2087.0 2431.6 2786.0 3233.3 3803.0 4786.9 6340.6 8298.5 10014.5 10753.2 
10829.4 10445.1 9988.0 9189.6 7679.0 5866.9 3465.1 1908.1 1182.7 881.2 778.5 732.1 675.8 284.9 182.2 92.8 43.1 0.0 
86.1 112.6 152.4 241.8 490.3 828.2 1192.6 1497.4 1729.3 2010.8 2299.1 2610.5 3004.7 3408.8 3945.5 4909.5 6595.7 8951.1 10706.8 
11319.7 11173.9 10849.3 10786.3 10272.9 8421.0 5462.7 2842.3 1672.9 1043.5 745.4 596.3 533.4 328.0 165.6 115.9 62.9 0.0 
86.1 109.3 139.1 202.1 344.5 639.4 974.0 1305.2 1603.4 1841.9 2123.5 2424.9 2723.1 3090.8 3498.3 4044.9 4859.8 6353.9 8921.3 
11087.8 11952.4 11836.5 11438.9 11631.1 11369.4 9988.0 6145.2 2719.8 1275.4 738.7 480.3 367.7 278.3 155.7 129.2 89.4 0.0 
86.1 106.0 125.9 159.0 228.6 371.0 642.7 934.2 1265.5 1580.2 1858.5 2113.5 2415.0 2733.0 3057.7 3481.7 4051.5 4846.6 6009.3 
7950.6 10468.3 12253.9 12787.2 12535.5 12399.6 12419.5 11531.7 8056.6 3538.0 1351.6 543.3 334.6 248.5 198.8 162.3 132.5 0.0 
86.1 99.4 112.6 129.2 159.0 205.4 294.8 460.5 712.2 993.8 1285.3 1613.3 1931.3 2256.0 2574.0 2921.9 3359.1 3882.6 4578.2 5529.0 
6933.6 8715.9 10875.8 12853.5 13330.5 13075.5 12787.2 11803.4 9408.2 5134.8 2209.6 732.1 347.8 265.0 215.3 185.5 0.0 
86.1 99.4 112.6 125.9 152.4 192.1 271.6 420.7 652.6 917.6 1209.2 1520.6 1848.5 2176.5 2501.1 2845.7 3269.7 3773.2 4455.7 5436.2 
6718.3 8417.7 10547.8 12601.7 13343.8 13102.0 12734.2 11826.5 9855.5 5714.5 2511.1 838.1 347.8 271.6 225.3 195.5 0.0 
86.1 96.1 102.7 109.3 115.9 129.2 145.8 178.9 225.3 308.1 443.9 622.8 854.7 1096.5 1388.0 1699.4 2053.9 2517.7 3047.7 3723.5 4637.9 
5621.7 6953.5 8517.1 10600.8 11955.7 11372.7 9746.1 7460.3 5052.0 3345.9 1994.3 1099.8 530.0 225.3 218.6 0.0 
86.1 89.4 92.8 92.8 92.8 92.8 92.8 92.8 92.8 99.4 106.0 119.3 135.8 162.3 192.1 241.8 311.4 424.0 593.0 851.4 1219.1 1623.3 2077.1 2415.0 
2703.2 3266.4 4117.8 4508.7 4058.1 3193.5 2328.9 1656.4 1036.9 390.9 59.6 19.9 0.0 
86.1 89.4 89.4 86.1 86.1 82.8 79.5 76.2 76.2 76.2 76.2 76.2 79.5 82.8 89.4 96.1 112.6 142.4 198.8 288.2 417.4 520.1 523.4 424.0 
361.1 467.1 765.2 1129.7 1169.4 874.6 477.0 228.6 92.8 36.4 16.6 9.9 0.0 
86.1 86.1 82.8 79.5 76.2 76.2 69.6 66.3 62.9 62.9 62.9 59.6 59.6 56.3 56.3 56.3 59.6 66.3 86.1 129.2 172.3 175.6 109.3 69.6 49.7 43.1 
36.4 36.4 33.1 29.8 26.5 16.6 13.3 13.3 9.9 9.9 0.0 
86.1 82.8 76.2 69.6 66.3 66.3 59.6 56.3 49.7 43.1 39.8 36.4 33.1 29.8 23.2 19.9 16.6 13.3 13.3 13.3 9.9 6.6 6.6 3.3 3.3 3.3 6.6 6.6 3.3 6.6 6.6 6.6 6.6 
6.6 9.9 9.9 0.0 
86.1 76.2 69.6 62.9 59.6 53.0 46.4 36.4 29.8 26.5 19.9 16.6 9.9 9.9 6.6 6.6 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.3 3.3 3.3 3.3 6.6 6.6 
6.6 0.0 
86.1 72.9 62.9 56.3 53.0 43.1 36.4 26.5 19.9 13.3 9.9 6.6 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.3 3.3 3.3 6.6 6.6 
0.0 
86.1 69.6 59.6 53.0 46.4 36.4 26.5 19.9 13.3 6.6 3.3 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.3 3.3 3.3 3.3 
0.0 
86.1 69.6 59.6 49.7 43.1 33.1 23.2 16.6 9.9 6.6 3.3 0.0 0.0 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.3 3.3 3.3 
0.0 
86.1 69.6 59.6 49.7 39.8 33.1 19.9 13.3 9.9 3.3 0.0 0.0 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.3 3.3 
0.0 
86.1 69.6 59.6 49.7 39.8 33.1 23.2 16.6 9.9 3.3 0.0 9.9 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
86.1 69.6 59.6 49.7 43.1 33.1 23.2 16.6 13.3 6.6 6.6 9.9 6.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.3 0.0 
0.0 
86.1 69.6 59.6 49.7 39.8 33.1 23.2 16.6 13.3 6.6 6.6 13.3 6.6 3.3 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.3 3.3 
0.0 
